??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12MD-POC40B-BP00,3-GS04-003
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12MD-POC40B-BP00,3-GS04-003
VERF
Availability
Available
BC
Order code
BES049J
TC
Artikelbezeichnung
BES M12MD-POC40B-BP00,3-GS04-003
PX
Product view
48867_02
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M12x1
W
Gewicht
0.045 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 33 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 4 mm, Switching output = PNP normally closed (NC), Switching frequency = 300 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = LCP, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.